??
CAD model selection
Selectable products: 1
ROLEC profiPLUS 142.250.250
HELP_VARIABLE
Company
ROLEC
Description
profiPLUS 50 - Elegant suspension system
Bill of material
ROLEC profiPLUS 142.250.250
FORM
Important note
Simplified view
Standard type
Coupling, hanging
Mat.-No.
142.250.250
Tube
Support profile - 0.25 m
Tube Mat.-No.
142.000.250
Weight
1450 g
Tube weight
900 g
Tube length
mm
Dimensioning
2D VIEW
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.